Digital Potentiometer (POT), 32-Tap

Favorite

Overview

The CAT5115 is a single digital POT designed as an electronic replacement for mechanical potentiometers and trim pots. Ideal for automated adjustments on high volume production lines, they are also well suited for applications where equipment requiring periodic adjustment is either difficult to access or located in a hazardous or remote environment.

The CAT5115 contains a 32-tap series resistor array connected between two terminals RH and RL. An up/down counter and decoder that are controlled by three input pins, determines which tap is connected to the wiper, RW. The wiper is always set to the mid point, tap 15 at power up. The tap position is not stored in memory. Wiper-control of the CAT5115 is accomplished with three input control pins, CS, U/D, and INC. The INC input increments the wiper in the direction which is determined by the logic state of the U/D input. The CS input is used to select the device.

The digital POT can be used as a three-terminal resistive divider or as a two-terminal variable resistor. Digital POTs bring variability and programmability to a wide variety of applications including control, parameter adjustments, and signal processing.

  • Automated Product Calibration
  • Remote Control Adjustments
  • Offset, Gain and Zero Control
  • Tamper-proof Calibrations
  • Contrast, Brightness and Volume Controls
  • Motor Controls and Feedback Systems
  • Programmable Analog Functions
  • Industrial Equipment
  • 32-position, Linear Taper Potentiometer
  • Low Power CMOS Technology
  • Single Supply Operation: 2.5 V - 6.0 V
  • Increment Up/Down Serial Interface
  • Resistance Values: 10 kΩ, 50 kΩ and 100 kΩ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5115VI-00-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

100

VCC

No

6

Price N/A

More Details

CAT5115VI-10-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

10

VCC

No

6

Price N/A

More Details

CAT5115VI-50-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

50

VCC

No

6

Price N/A

More Details

CAT5115YI-00-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

100

VCC

No

6

Price N/A

More Details

CAT5115YI-10-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

10

VCC

No

6

Price N/A

More Details

CAT5115YI-50-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

50

VCC

No

6

Price N/A

More Details

CAT5115ZI-00-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

MSOP8 3.0x3.0

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

100

VCC

No

6

Price N/A

More Details

CAT5115ZI-10-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

MSOP8 3.0x3.0

1

260

REEL

3000

N

1

32

Potentiometer

Up/Down

10

VCC

No

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :