Digital Potentiometer (POT), 100-Tap, with Buffered Wiper

Favorite

Overview

The CAT5111 is a single digital POT designed as an electronic replacement for mechanical potentiometers. Ideal for automated adjustments on high volume production lines, they are also well suited for applications where equipment requiring periodic adjustment is either difficult to access or located in a hazardous or remote environment.
The CAT5111 contains a 100-tap series resistor array connected between two terminals RH and RL. An up/down counter and decoder that are controlled by three input pins, determines which tap is connected to the wiper, RWB. The CAT5111 wiper is buffered by an op amp that operates rail to rail. The wiper setting, stored in non-volatile memory, is not lost when the device is powered down and is automatically recalled when power is returned. The wiper can be adjusted to test new system values without effecting the stored setting. Wiper control of the CAT5111 is accomplished with three input control pins, CS, U/D, and INC. The INC input increments the wiper in the direction which is determined by the logic state of the U/D input. The CS input is used to select the device and also store the wiper position prior to power down.
The digital potentiometer can be used as a buffered voltage divider. For applications where the potentiometer is used as a 2-terminal variable resistor, please refer to the CAT5113. The buffered wiper of the CAT5111 is not compatible with that application.

  • Automated product calibration
  • Remote control adjustments
  • Offset, gain and zero control
  • Tamper-proof calibrations
  • Contrast, brightness and volume controls
  • Motor controls and feedback systems
  • Programmable analog functions
  • Industrial Equipment
  • 100-position linear taper potentiometer
  • Non-volatile EEPROM wiper storage; buffered wiper
  • Low power CMOS technology
  • Single supply operation: 2.5 V-6.0 V
  • Increment up/down serial interface
  • Resistance values: 10 kΩ, 50 kΩ and 100 kΩ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

# of Pots

# of Taps

Type

Control Interface

Resistance Typ (kΩ)

VH Max (V)

Wiper Position Memory

VDD Max (V)

Reference Price

CAT5111VI-00-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

100

VCC

Yes

6

Price N/A

More Details

CAT5111VI-10-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

10

VCC

Yes

6

Price N/A

More Details

CAT5111VI-50-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

50

VCC

Yes

6

Price N/A

More Details

CAT5111YI-00-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

100

VCC

Yes

6

Price N/A

More Details

CAT5111YI-10-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

10

VCC

Yes

6

Price N/A

More Details

CAT5111YI-50-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

50

VCC

Yes

6

Price N/A

More Details

CAT5111ZI-00-T3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

MSOP-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

100

VCC

Yes

6

Price N/A

More Details

CAT5111ZI-10-T3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

MSOP-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

10

VCC

Yes

6

Price N/A

More Details

CAT5111ZI-50-T3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

MSOP-8

1

260

REEL

3000

N

1

100

Potentiometer

Up/Down

50

VCC

Yes

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :