LED Driver, 4-Channels, 700 mA

Active

Overview

The CAT4104 provides four matched low dropout current sinks to drive high-brightness LED strings up to 175 mA per channel. The LED channel current is set by an external resistor connected to the RSET pin. The LED pins are compatible with high voltage up to 25 V supporting applications with long strings of LEDs.

The EN/PWM logic input supports the device enable and high frequency external Pulse Width Modulation (PWM) dimming control.

Thermal shutdown protection is incorporated in the device to disable the LED outputs whenever the die temperature exceeds 150°C.

  • LCD Backlighting

  • Automobiles
  • Architectural Lighting

  • 4 matched LED current sinks up to 175 mA
  • Up to 25 V operation on LED pins
  • Low dropout Current Source (0.4 V at 175 mA)
  • LED current set by external resistor
  • High frequency PWM dimming via EN/PWM
  • Zero current Shutdown mode
  • Thermal shutdown protection

Tools and Resources

Product services, tools and other useful resources related to CAT4104
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT4104V-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

5.5

700

8

4

$0.3771

More Details

CAT4104VP2-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

3000

Y

5.5

700

8

4

$0.3493

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.