LED Driver, 16-Channel, Constant Current

Favorite

Overview

The CAT4016 is a 16 channel constant current driver for LED billboard and other general display applications. LED channel currents are programmed together via an external RSET resistor. Low output voltage operation on the LED channels as low as 0.4 V (for 2 to 100 mA LED current) allows for more power efficient designs.

A high-speed 4-wire serial interface of up to 25 MHz clock frequency controls each individual channel using a shift register and latch configuration. A serial output data pin (SOUT) allows multiple devices to be cascaded and programmed via one serial interface. The device also includes a blanking control pin (BLANK) that can be used to disable all channels independently of the interface.

Thermal shutdown protection is incorporated in the device to disable the LED outputs if the die temperature exceeds a set limit.

  • Billboard Display
  • Marquee Display
  • Instrument Display
  • General Purpose Display
  • 16 Constant current-sink channels
  • Serial interface up to 25 MHz clock frequency
  • 3 V to 5.5 V logic supply
  • LED current range from 2 mA to 100 mA
  • LED current set by external RSET resistor
  • 300 mV LED dropout at 30 mA
  • Thermal shutdown protection
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
VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

CAT4016HV6-GT2

Loading...

Active

CAD Model

Pb

A

H

P

TQFN-24

1

260

REEL

2000

Y

5.5

1600

16

16

$0.6535

More Details

CAT4016W-T1

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-24W

3

260

REEL

1000

N

5.5

1600

16

16

Price N/A

More Details

CAT4016Y-T2

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2000

Y

5.5

1600

16

16

$1.0321

More Details

CAV4016HV6-T2

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-24

1

260

REEL

2000

Y

5.5

1600

-

16

$1.1733

More Details

Show More

1-25 of 25

Products per page

Jump to :