feedback
Rate this webpage

Need
Support?


CAT4008: LED Driver, 8-Channel, Constant Current

Overview
Specifications
Datasheet: LED Driver, 8-Channel, Constant Current
Rev. 2 (154.0kB)
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The CAT4008 is an 8 channel constant current driver for LED billboard and other general display applications. LED channel currents are programmed together via an external RSET resistor. Low output voltage operation on the LED channels as low as 0.4 V (for 2 to 100 mA LED current) allows for more power efficient designs.

A high-speed 4-wire serial interface of up to 25 MHz clock frequency controls each individual channel using a shift register and latch configuration. A serial output data pin (SOUT) allows multiple devices to be cascaded and programmed via one serial interface. The device also includes a blanking control pin (BLANK) that can be used to disable all channels independently of the interface.

Thermal shutdown protection is incorporated in the device to disable the LED outputs if the die temperature exceeds a set limit.
Features
 
  • 8 Constant current-sink channels
  • Serial interface up to 25 MHz clock frequency
  • 3 V to 5.5 V logic supply
  • LED current range from 2 mA to 100 mA
  • LED current set by external RSET resistor
  • 300 mV LED dropout at 30 mA
  • Thermal shutdown protection
Applications
  • Billboard Display
  • Marquee Display
  • Instrument Display
  • General Purpose Display
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT4008V-T1 Lifetime
Pb-free
Halide free
LED Driver, 8-Channel, Constant Current SOIC-16W 751BH 1 Tape and Reel 1000  
CAT4008W-T2 Lifetime
Pb-free
Halide free
LED Driver, 8-Channel, Constant Current SOIC-16 751BG 1 Tape and Reel 2000  
CAT4008Y-T2 Active
Pb-free
Halide free
LED Driver, 8-Channel, Constant Current TSSOP-16 948AN 1 Tape and Reel 2000 $0.6667
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 38,000
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <100
ON Semiconductor   (2015-07-08) : 8,633
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: LED Driver, 8-Channel, Constant Current
Rev. 2 (154.0kB)
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description VI Max (V) IO Max (mA) LEDs in Series, Max # LEDs in Parallel, Max # Package Type
 Pb-free 
 Halide free 
 Active     LED Driver, 8-Channel, Constant Current   5.5   800   8   8   TSSOP-16 
Previously Viewed Products
Clear List