feedback
Rate this webpage

Need
Support?


CAT4004: LED Driver, Constant Current, 4-Channel, with EZDim™

Overview
Specifications
Packages
Applications
Datasheet: LED Driver, Constant Current, 4-Channel, with EZDim™
Rev. 2 (144.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The CAT4004 provides four matched low dropout current sources to drive LEDs. An external resistor on RSET sets the current in the LED channels. Each LED channel includes an individual control loop allowing the device to handle a wide range of LED forward voltages while still maintaining tight current matching.

The EN/DIM logic inputs supports device enable and a digital dimming interface for current setting of all LEDs. Six different current dimming ratios are available.

The device is aimed at 'direct drive' battery applications. It is required that the battery or voltage source have enough headroom to drive the LED forward voltage and current sink (>150 mV).
Features
 
  • Four LED current sinks with tight matching
  • Low Dropout Driver 130 mV at 30 mA
  • No switching noise
  • Shutdown current < 1μA
  • LED current set by external resistor
  • Dimming via 1-wire EZDim™ interface
  • Thermal shutdown protection
Applications   End Products
  • LCD Display Backlight
 
  • Mobile Phones
  • Digital Still Cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT4004VP2-GT3 Active
Pb-free
Halide free
LED Driver, Constant Current, 4-Channel, with EZDim™ TDFN-8 511AK 1 Tape and Reel 3000 $0.52
CAT4004VP2-T3 Consult Sales Office
Pb-free
Halide free
LED Driver, Constant Current, 4-Channel, with EZDim™ TDFN-8 511AK 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2015-07-08) : 9,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: LED Driver, Constant Current, 4-Channel, with EZDim™
Rev. 2 (144.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description VI Max (V) IO Max (mA) LEDs in Series, Max # LEDs in Parallel, Max # Package Type
 Pb-free 
 Halide free 
 Active     LED Driver, Constant Current, 4-Channel, with EZDim™   5.5   100   4   4   TDFN-8 
Previously Viewed Products
Clear List