CAT4003B: Constant Current Programmable LED Driver with 32 Dimming Levels

Overview
Specifications
Datasheet: LED Driver ,Constant Current Programmable with 32 Dimming Levels
Rev. 2 (178.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The CAT4003B and CAT4004B provide respectively three and four matched low dropout current sources to drive LEDs. The CAT400XB requires no external RSET resistor. The LED current is internally set to 25 mA when the device is first enabled. Each LED channel includes an individual control loop allowing the device to handle a wide range of LED forward voltages while still maintaining tight current matching. The EN/DIM logic input supports the device enable and a digital dimming interface for setting the LED channel current with 32 linear dimming levels. LEDs can be powered directly from a Lithium-ion battery due to the low dropout (75 mV at 20 mA) current sinks. Package options are available in the 4-channel tiny 8-pad UDFN 2 mm x 2 mm with a max height of 0.55 mm, and 3- channel in the 6-lead TSOT-23, TSOP and SC-70.
Features   Benefits
     
  • Low Dropout Driver 75 mV at 20 mA
 
  • Can drive LEDs at lower VIN
  • Dimming via 1-wire EZDimTM Interface
 
  • higher resolution dimming
  • 3, 4 LED Current Sinks with Tight Matching
   
  • 32 Dimming Levels
   
  • No Switching Noise
   
  • Shutdown Current less than 1 µA
   
  • 25 mA Max LED Current per Channel
   
  • Thermal Shutdown Protection
   
Applications   End Products
  • LCD Display Backlight
 
  • Mobile Phones
  • Digital Still Cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT4003BSD-GT3 Active
Pb-free
Halide free
Constant Current Programmable LED Driver with 32 Dimming Levels SC-88-6 / SC-70-6 419AD 1 Tape and Reel 3000 $0.3467
CAT4003BTD-GT3 Active
Pb-free
Halide free
Constant Current Programmable LED Driver with 32 Dimming Levels TSOT-23-6 419AF 1 Tape and Reel 3000 $0.3333
CAT4003BTS-T3 Active
Pb-free
Halide free
Constant Current Programmable LED Driver with 32 Dimming Levels TSOP-6 318G-02 1 Tape and Reel 3000 $0.3333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Topology : Linear
VI Min (V) : 2.4
: Pb-free
: Halide free
LEDs in Parallel, Max # : 3
LEDs in Series, Max # : 1
VI Max (V) : 5.5
VO Max (V) : 6
IO Max (mA) : 75
Package Type : SC-88-6 / SC-70-6
Market Leadtime (weeks) :
ON Semiconductor   (2013-06-15 00:00) : 30,000
Topology : Linear
VI Min (V) : 2.4
: Pb-free
: Halide free
LEDs in Parallel, Max # : 3
LEDs in Series, Max # : 1
VI Max (V) : 5.5
VO Max (V) : 6
IO Max (mA) : 75
Package Type : TSOT-23-6
Market Leadtime (weeks) :
Avnet   (2013-06-17 00:00) : >1K
Digi-Key   (2013-06-17 00:00) : >1K
Mouser   (2013-06-17 00:00) : >1K
ON Semiconductor   (2013-06-15 00:00) : 12,000
P&S   (2013-06-17 00:00) : >1K
Topology : Linear
VI Min (V) : 2.4
: Pb-free
: Halide free
LEDs in Parallel, Max # : 3
LEDs in Series, Max # : 1
VI Max (V) : 5.5
VO Max (V) : 6
IO Max (mA) : 75
Package Type : TSOP-6
Market Leadtime (weeks) :
ON Semiconductor   (2013-06-15 00:00) : 42,000
Datasheet: LED Driver ,Constant Current Programmable with 32 Dimming Levels
Rev. 2 (178.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Topology VI Min (V) VI Max (V) VO Max (V) IO Max (mA) fSW Typ (kHz) LEDs in Series, Max # LEDs in Parallel, Max # Package Type
 Pb-free 
 Halide free 
 Active     Constant Current Programmable LED Driver with 32 Dimming Levels   Linear   2.4   5.5   6   75     1   3   SC-88-6 / SC-70-6 
 Pb-free 
 Halide free 
 Active     Constant Current Programmable LED Driver with 32 Dimming Levels   Linear   2.4   5.5   6   75     1   3   TSOT-23-6 
 Pb-free 
 Halide free 
 Active     Constant Current Programmable LED Driver with 32 Dimming Levels   Linear   2.4   5.5   6   75     1   3   TSOP-6 
Previously Viewed Products
Clear List

New Products
 

NSI50150AD  50 V, 150 mA +/- 10%, Adjustable Constant Current Regulator & LED Driver, DPAK

  • Adjustable from 150 mA to 350 mA
  • SBT (SelfBiased Transistor) Technology
  • AEC-Q101 Qualified and PPAP Capable, UL94V0 Certified

NCV7462  LIN/CAN System Basis Chip

  • LIN and CAN transceivers
  • Two voltage regulators (5V/250mA; 5V/50mA)
  • High-side and low-side switches/relay drivers