Product Description
The CAT34TS02 combines a JC42.4 compliant Temperature Sensor (TS) with 2-Kb of Serial Presence Detect (SPD) EEPROM.
The TS measures temperature at least 10 times every second. Temperature readings can be retrieved by the host via the serial interface, and are compared to high, low and critical trigger limits stored into internal registers. Over or under limit conditions can be signaled on the open-drain
EVENT pin.
The integrated 2-Kb SPD EEPROM is internally organized as 16 pages of 16 bytes each, for a total of 256 bytes. It features a 16-byte page write buffer and supports both the Standard (100 kHz) as well as Fast (400 kHz) I
2C protocol.
Write operations to the lower half memory can be inhibited via software commands. The CAT34TS02 features Permanent, as well as Reversible Software Write Protection, as defined for DDR3 DIMMs.
|
Features |
| |
|
-
JEDEC JC42.4 Compliant Temperature Sensor
|
-
Temperature Range: -20°C to 125°C
|
-
DDR3 DIMM compliant SPD EEPROM
|
|
|
|
|
-
Schmitt triggers and noise suppression filters on SCL and SDA inputs
|
-
Low power CMOS technology
|
-
2 x 3 x 0.75 mm TDFN Package
|
-
These Devices are Pb-Free and are RoHS Compliant
|
|
Applications |
|
End Products |
- Thermal Management and SPD for DDR3 Memory Modules
|
|
- Notebook and Desktop Computers
- Game Consoles
|