64 kb CMOS Parallel EEPROM Memory

Favorite

Overview

The CAT28C65B is a fast, low power, 5.0 V-only CMOS parallel EEPROM organized as 8k x 8-bits. It requires a simple interface for in-system programming. On-chip address and data latches, self-timed write cycle with auto-clear and VCC power up/down write protection eliminate additional timing and protection hardware. DATA Polling, a RDY/BUSY pin and Toggle status bits signal the start and end of the self-timed write cycle. Additionally, the CAT28C65B features hardware and software write protection.
The CAT28C65B is manufactured using ON Semiconductor's advanced CMOS floating gate technology. It is designed to endure 100,000 program/erase cycles and has a data retention of 100 years. The device is available in JEDECapproved 28-pin DIP, 28-pin TSOP, 28-pin SOIC or 32-pin PLCC packages.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • Fast read access times:
    – 90/120/150ns
  • Low power CMOS dissipation:
    – Active: 25 mA max.
    – Standby: 100 μA max.
  • Simple write operation:
    – On-chip address and data latches
    – Self-timed write cycle with auto-clear
  • Fast write cycle time:
    – 5ms max
  • CMOS and TTL compatible I/O
  • Hardware and software write protection
  • Commercial, industrial and automotive temperature ranges
  • Automatic page write operation:
    – 1 to 32 bytes in 5ms
    – Page load timer
  • End of write detection:
    – Toggle bit
    DATA polling
    – RDY/BUSY
  • 100,000 program/erase cycles
  • 100 year data retention
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :