feedback
Rate this webpage

Need
Support?


CAT25512: 512-Kb SPI Serial CMOS EEPROM

Overview
Specifications
Datasheet: 512-kb SPI Serial CMOS EEPROM
Rev. 6 (200kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description


The CAT25512 is a 512-kb Serial CMOS EEPROM device internally organized as 64kx8 bits. This features a 128-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25512 device. The device features software and hardware write protection, including partial as well as full array protection.

On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
Features   Benefits
     
  • 1.8 V to 5.5 V Supply Voltage Range
 
  • Single power supply from 1.8V to 5.5V: allows multiple applications / various VCC values using the same device.
  • SPI Modes (0,0) & (1,1)
 
  • SPI interface protocol / industry standard; 20MHz clock enables faster operation; High Reliability
  • PDIP, SOIC, TSSOP 8-lead and UDFN 8-pad Packages
 
  • Space-eficient packaging
  • 20 MHz SPI Compatible
   
  • 128-byte Page Write Buffer
   
  • Additional Identification Page with Permanent Write Protection
   
  • Self-timed Write Cycle
   
  • Hardware and Software Protection
   
  • Block Write Protection

    - Protect 1/4, 1/2 or Entire EEPROM Array
   
  • Low Power CMOS Technology
   
  • 1,000,000 Program/Erase Cycles
   
  • 100 Year Data Retention
   
  • Industrial and Extended Temperature Range
   
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
   
Technical Documentation & Design Resources
Software (2) Package Drawings (5)
Simulation Models (9) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT25512HU5E-GT3 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM UDFN-8 517BU 1 Tape and Reel 3000 $1.4752
CAT25512HU5I-GT3 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM UDFN-8 517BU 1 Tape and Reel 3000 $1.1066
CAT25512LE-G Last Shipments
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM PDIP-8 646AA NA Tube 50  
CAT25512LI-G Active, Not Rec
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM PDIP-8 646AA NA Tube 50 $1.0933
CAT25512VE-GT3 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM SOIC-8 751BD 1 Tape and Reel 3000 $1.4218
CAT25512VI-GT3 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM SOIC-8 751BD 1 Tape and Reel 3000 $1.0666
CAT25512XE-T2 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM SOIC-8 751BE 3 Tape and Reel 2000 $1.4752
CAT25512XI-T2 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM SOIC-8 751BE 3 Tape and Reel 2000 $1.1066
CAT25512YE-GT3 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 $1.4218
CAT25512YI-GT3 Active
Pb-free
Halide free
512-Kb SPI Serial CMOS EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 $1.0666
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 24,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 7,900
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 27,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 10,000
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: 512-kb SPI Serial CMOS EEPROM
Rev. 6 (200kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   10000   40   2.5   5.5   3   3   -40   125   UDFN-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   20000   40   1.8   5.5   1   3   -40   85   UDFN-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   10000   40   2.5   5.5   3   3   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   20000   40   1.8   5.5   1   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   10000   40   2.5   5.5   3   3   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   20000   40   1.8   5.5   1   3   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   10000   40   2.5   5.5   3   3   -40   125   TSSOP-8 
 Pb-free 
 Halide free 
 Active     512-Kb SPI Serial CMOS EEPROM   Serial   512 kb   64k x 8   SPI   20000   40   1.8   5.5   1   3   -40   85   TSSOP-8 
Previously Viewed Products
Clear List