Product Description
The CAT25320 is a 32-kb Serial CMOS EEPROM device internally organized as 4096x8 bits. This features a 32-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (
CS). In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The
HOLD input may be used to pause any serial communication with the CAT25320 device. The device features software and hardware write protection, including partial as well as full array protection.
|
Features |
| |
|
|
|
-
1.8 V to 5.5 V supply voltage range
|
|
|
-
32-Byte page write buffer
|
|
|
-
Hardware and software protection
|
-
1,000,000 program/erase cycles
|
|
|
-
Industrial and Extended temperature range
|
-
Block write protection - Protect 1/4, 1/2 or all of EEPROM array
|
-
Low power CMOS technology
|
-
RoHS-compliant PDIP, SOIC, TSSOP 8-lead, TDFN and UDFN 8-pad packages
|