EEPROM Serial 256-Kb SPI

Favorite

Overview

The CAT25256 is a EEPROM Serial 256-Kb SPI device internally organized as 32kx8 bits. This features a 64-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25256 device. The device features software and hardware write protection, including partial as well as full array protection.

On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.

Available for New Product (Rev. E).

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • 20 MHz (5 V) SPI Compatible
  • 1.8 V to 5.5 V Supply Voltage Range
  • SPI Modes (0,0) & (1,1)
  • 64-byte Page Write Buffer
  • Additional Identification Page with Permanent Write Protection (New Product)
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • 100 Year Data Retention
  • 1,000,000 Program/Erase Cycles
  • Low Power CMOS Technology
  • Block Write Protection
    - Protect 1/4, 1/2 or Entire EEPROM Array
  • Industrial Temperature Range
  • 8-lead SOIC, TSSOP and 8-pad UDFN Packages
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT25256HU4I-GT3

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

Y

Serial

256 kb

32k x 8

SPI

10000

40

1.8

5.5

3

2

-40

125

$0.4351

More Details

CAT25256VI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

256 kb

32k x 8

SPI

10000

40

1.8

5.5

2

2

-40

85

$0.4093

More Details

CAT25256XE-T2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2000

N

Serial

256 kb

32k x 8

SPI

10000

40

1.8

5.5

3

2

-40

125

$1.692

More Details

CAT25256XI-T2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2000

N

Serial

256 kb

32k x 8

SPI

10000

40

1.8

5.5

2

2

-40

85

$0.5671

More Details

CAT25256YI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

256 kb

32k x 8

SPI

10000

40

1.8

5.5

2

2

-40

85

$0.5049

More Details

Show More

1-25 of 25

Products per page

Jump to :