feedback
Rate this webpage

Need
Support?


CAT25160: 16-kb SPI Serial CMOS EEPROM Memory

Overview
Specifications
Datasheet: 8-kb and 16-kb SPI Serial CMOS EEPROM
Rev. 8 (182.0kB)
»View Material Composition
»Product Change Notification (16)
Product Overview
Product Description
The CAT25080/25160 are 8-kb/16-kb Serial CMOS EEPROM devices internally organized as 1024x8/2048x8 bits. They feature a 32-byte page write buffer and support the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25080/25160 device. These devices feature software and hardware write protection, including partial as well as full array protection.
Features
 
  • 10 MHz SPI compatible
  • 1.8 V to 5.5 V supply voltage range
  • SPI modes (0,0 & 1,1)
  • 32-byte page write buffer
  • Self-timed write cycle
  • Hardware and software protection
  • Block write protection - Protect 1/4, 1/2 or all of EEPROM array
  • Low power CMOS technology
  • 1,000,000 program/erase cycles
  • 100 year data retention
  • Industrial and Extended temperature range
  • RoHS-compliant 8 lead PDIP, SOIC, TSSOP and 8-pad TDFN, UDFN packages
Applications
  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
Technical Documentation & Design Resources
Software (2) Package Drawings (6)
Simulation Models (9) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT25160HU2I-GT3 Last Shipments
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory UDFN-8 517AW 1 Tape and Reel 3000  
CAT25160HU4I-GT3 Active
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory UDFN-8 517AZ 1 Tape and Reel 3000 $0.2867
CAT25160LE-G Last Shipments
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory PDIP-8 646AA NA Tube 50  
CAT25160LI-G Active, Not Rec
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory PDIP-8 646AA NA Tube 50 $0.3733
CAT25160VE-GT3 Active
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000 $0.3377
CAT25160VI-GT3 Active
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000 $0.2533
CAT25160VP2I-GT3 Lifetime
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory TDFN-8 511AK 1 Tape and Reel 3000 $0.2867
CAT25160YE-GT3 Last Shipments
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory TSSOP-8 948AL 1 Tape and Reel 3000  
CAT25160YI-GT3 Active
Pb-free
Halide free
16-kb SPI Serial CMOS EEPROM Memory TSSOP-8 948AL 1 Tape and Reel 3000 $0.2533
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 24,852
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 24,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : <100
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Datasheet: 8-kb and 16-kb SPI Serial CMOS EEPROM
Rev. 8 (182.0kB)
»View Material Composition
»Product Change Notification (16)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     16-kb SPI Serial CMOS EEPROM Memory   Serial   16 kb   2k x 8   SPI   10000   40   1.8   5.5   2   2   -40   85   UDFN-8 
 Pb-free 
 Halide free 
 Active     16-kb SPI Serial CMOS EEPROM Memory   Serial   16 kb   2k x 8   SPI   10000   40   2.5   5.5   2   2   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-kb SPI Serial CMOS EEPROM Memory   Serial   16 kb   2k x 8   SPI   10000   40   1.8   5.5   2   2   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-kb SPI Serial CMOS EEPROM Memory   Serial   16 kb   2k x 8   SPI   10000   40   1.8   5.5   2   2   -40   85   TSSOP-8 
Previously Viewed Products
Clear List