EEPROM Serial 16-Kb SPI

Active

Overview

The CAT25160 are a EEPROM Serial 16-Kb SPI devices internally organized as 2048x8 bits. They feature a 32-byte page write buffer and support the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25160 device. These devices feature software and hardware write protection, including partial as well as full array protection.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • 10 MHz SPI compatible
  • 1.8 V to 5.5 V supply voltage range
  • SPI modes (0,0 & 1,1)
  • 32-byte page write buffer
  • Self-timed write cycle
  • Hardware and software protection
  • Block write protection - Protect 1/4, 1/2 or all of EEPROM array
  • Low power CMOS technology
  • 1,000,000 program/erase cycles
  • 100 year data retention
  • Industrial temperature range
  • RoHS-compliant 8 lead SOIC, TSSOP and 8-pad UDFN packages

Tools and Resources

Product services, tools and other useful resources related to CAT25160

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

CAT25160HU4I-GT3

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

CMOS

16 kb

2k x 8

SPI

10000

40

1.8

5.5

VCC

2

2

-40

85

-

Block Write Protection

$0.3751

More Details

CAT25160VI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

No

CMOS

16 kb

2k x 8

SPI

10000

40

1.8

5.5

VCC

2

2

-40

85

-

Block Write Protection

$0.244

More Details

CAT25160YI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

No

CMOS

16 kb

2k x 8

SPI

10000

40

1.8

5.5

VCC

2

2

-40

85

-

Block Write Protection

$0.2333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.