Product Description
The CAT25080/25160 are 8-kb/16-kb Serial CMOS EEPROM devices internally organized as 1024x8/2048x8 bits. They feature a 32-byte page write buffer and support the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (
CS) input. In addition, the required bus signals are a clock input (SCK), data input (SI) and data output (SO) lines. The
HOLD input may be used to pause any serial communication with the CAT25080/25160 device. These devices feature software and hardware write protection, including partial as well as full array protection.
|
Features |
| |
|
|
|
-
1.8 V to 5.5 V supply voltage range
|
|
|
-
32-byte page write buffer
|
|
|
-
Hardware and software protection
|
-
Block write protection - Protect 1/4, 1/2 or all of EEPROM array
|
-
Low power CMOS technology
|
-
1,000,000 program/erase cycles
|
|
|
-
Industrial and Extended temperature range
|
-
RoHS-compliant 8 lead PDIP, SOIC, TSSOP and 8-pad TDFN, UDFN packages
|
|
Applications |
- Automotive Systems
- Communications Systems
- Computer Systems
- Consumer Systems
- Industrial Systems
|