EEPROM Serial 4-Kb SPI

Active

Overview

The CAT25040 is a EEPROM Serial 4-Kb SPI device internally organized as 512x8 bits. ON Semiconductor's advanced CMOS Technology substantially reduces device power requirements. It features a 16-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled though a Chip Select (CS). In addition, the required bus signalsare a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25040 device. This device features software and hardware write protection, including partial as well as full array protection.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems

  • 20 MHz (5 V) SPI Compatible
  • 1.8 V to 5.5 V Supply Voltage Range
  • SPI Modes (0,0 & 1,1)
  • 16-byte Page Write Buffer
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect 1/4, 1/2 or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • 8-lead SOIC and TSSOP, 8-pad UDFN and TDFN packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to CAT25040
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Vio Ref (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Endurance (Write cycles)

Specific Features

Reference Price

CAT25040HU4I-GT3

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

Serial

4 kb

512 x 8

SPI

10000

-

1.8

5.5

-

2

2

-40

85

-

-

$0.2529

More Details

CAT25040VI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

4 kb

512 x 8

SPI

10000

-

1.8

5.5

-

2

2

-40

85

-

-

$0.2129

More Details

CAT25040VP2I-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TDFN-8

1

260

REEL

3000

N

Serial

4 kb

512 x 8

SPI

10000

-

1.8

5.5

-

2

2

-40

85

-

-

$0.2507

More Details

CAT25040YI-GT3

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

Y

Serial

4 kb

512 x 8

SPI

10000

-

1.8

5.5

-

2

2

-40

85

-

-

$0.2071

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.