Product Description
The CAT25020 is a 2-kb SPI Serial CMOS EEPROM device internally organized as 256x8 bits. ON Semiconductor's advanced CMOS Technology substantially reduces device power requirements. It features a 16-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled though a Chip Select (
CS). In addition, the required bus signalsare a clock input (SCK), data input (SI) and data output (SO) lines. The
HOLD input may be used to pause any serial communication with the CAT25020 device. This device features software and hardware write protection, including partial as well as full array protection.
|
Features |
| |
|
-
20 MHz (5 V) SPI Compatible
|
-
1.8 V to 5.5 V Supply Voltage Range
|
|
|
-
16-byte Page Write Buffer
|
|
|
-
Hardware and Software Protection
|
-
Block write protection - Protect 1/4, 1/2 or entire EEPROM array
|
-
Low Power CMOS Technology
|
-
1,000,000 Program/Erase Cycles
|
|
|
-
Industrial and Extended Temperature Range
|
-
PDIP, SOIC, TSSOP 8-Lead and TDFN, UDFN 8-Pad Packages
|
-
These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
|
|
Applications |
- Automotive Systems
- Communications Systems
- Computer Systems
- Consumer Systems
- Industrial Systems
|