feedback
Rate this webpage

Need
Support?


CAT24M01: 1-Mb I2C Serial EEPROM

Overview
Specifications
Datasheet: 1-Mb I2C CMOS Serial EEPROM
Rev. 3 (173.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The CAT24M01 is a 1024-kb Serial CMOS EEPROM, internally organized as 131,072 words of 8 bits each.

It features a 256-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

External address pins make it possible to address up to four CAT24M01 devices on the same bus.

On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
Features   Benefits
     
  • Supports Standard, Fast and Fast-Plus I2C Protocol
 
  • Simple interface protocol / industry standard; 1MHz clock enables faster operation.
  • 1.8 V to 5.5 V Supply Voltage Range
 
  • Single power supply from 1.8V to 5.5V: allows multiple applications / various VCC values using the same device.
  • 256-Byte Page Write Buffer
   
  • Hardware Write Protection for Entire Memory
   
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
   
  • Low Power CMOS Technology
   
  • 1,000,000 Program/Erase Cycles
   
  • 100 Year Data Retention
   
  • Industrial and Extended Temperature Range
   
  • 8-pin PDIP, SOIC, TSSOP and 8pad UDFN Packages
   
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
   
Technical Documentation & Design Resources
Software (2) Package Drawings (5)
Simulation Models (9) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT24M01HU5I-GT3 Active
Pb-free
Halide free
1-Mb I2C Serial EEPROM UDFN-8 517BU 1 Tape and Reel 3000 $1.1866
CAT24M01LI-G Active, Not Rec
Pb-free
Halide free
1-Mb I2C Serial EEPROM PDIP-8 646AA NA Tube 50 $1.16
CAT24M01WE-GT3 Active
Pb-free
Halide free
1-Mb I2C Serial EEPROM SOIC-8 751BD 1 Tape and Reel 3000 $1.5108
CAT24M01WI-GT3 Active
Pb-free
Halide free
1-Mb I2C Serial EEPROM SOIC-8 751BD 1 Tape and Reel 3000 $1.1333
CAT24M01XI-T2 Active
Pb-free
Halide free
1-Mb I2C Serial EEPROM SOIC-8 751BE 3 Tape and Reel 2000 $1.1733
CAT24M01YE-GT3 Active
Pb-free
Halide free
1-Mb I2C Serial EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 $1.7773
CAT24M01YI-GT3 Active
Pb-free
Halide free
1-Mb I2C Serial EEPROM TSSOP-8 948AL 1 Tape and Reel 3000 $1.1333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 138,000
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 5,856
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 42,000
Datasheet: 1-Mb I2C CMOS Serial EEPROM
Rev. 3 (173.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     1-Mb I2C Serial EEPROM   Serial   1 Mb   128k x 8   I2C   1000   400   1.8   5.5   2   1   -40   85   UDFN-8 
 Pb-free 
 Halide free 
 Active     1-Mb I2C Serial EEPROM   Serial   1 Mb   128k x 8   I2C   400   900   2.5   5.5   5   1   -40   125   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-Mb I2C Serial EEPROM   Serial   1 Mb   128k x 8   I2C   1000   400   1.8   5.5   2   1   -40   80   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-Mb I2C Serial EEPROM   Serial   1 Mb   128k x 8   I2C   1000   400   1.8   5.5   2   1   -40   80   SOIC-8 
 Pb-free 
 Halide free 
 Active     1-Mb I2C Serial EEPROM   Serial   1 Mb   128k x 8   I2C   400   900   2.5   5.5   5   1   -40   125   TSSOP-8 
 Pb-free 
 Halide free 
 Active     1-Mb I2C Serial EEPROM   Serial   1 Mb   128k x 8   I2C   1000   400   1.8   5.5   2   1   -40   85   TSSOP-8 
Previously Viewed Products
Clear List