Product Description
The CAT24C32 is a 32-kb CMOS Serial EEPROM devices, internally organized as 4096 words of 8 bits each.
It features a 32-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I
2C protocol.
External address pins make it possible to address up to eight CAT24C32 devices on the same bus.
|
Features |
| |
|
-
Supports Standard, Fast and Fast-Plus I2C Protocol
|
-
1.7 V to 5.5 V Supply Voltage Range
|
-
32-Byte Page Write Buffer
|
-
Hardware Write Protection for entire memory
|
-
Schmitt Triggers and Noise Suppression Filters on I²C Bus Inputs (SCL and SDA)
|
-
Low power CMOS technology
|
-
1,000,000 program/erase cycles
|
|
|
-
Industrial and Extended temperature range
|
-
RoHS compliant 8-pin PDIP, SOIC, TSSOP, UDFN and WLCSP 5-ball packages packages
|
-
PDIP, SOIC, TSSOP, TDFN and UDFN 8-lead Packages
|
-
This Device is PbFree, Halogen Free/BFR Free, and RoHS Compliant
|
|
Applications |
- Alarm Systems
- Audio Players
- Automotive Systems
- Cable Modems
- CDRW
- Cellular Phones
- Cordless Phones
- CRT/LCD Monitors
- Digital Still Cameras
- DRAM Modules
- DVD Players
- Graphic Cards
- Hard Disk Drives
- Health Meters
- Industrial Controls
- Internet Phone Handsets
- Memory Modules
- Notebook PC
- Personal Computers
- Printers
- Set Top Box
- Smart Phones
- TV
- Telecommunications
- Two Way Radios
- Video Games
- Video Tape Recorder
- Vending Machines
- Wireless LANs
|