EEPROM Serial 32-Kb I2C

Favorite

Overview

The CAT24C32B is a EEPROM Serial 32-Kb I2C devices, internally organized as 4096 words of 8 bits each.

It features a 32-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

  • Alarm Systems
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Audio Players
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • Hard Disk Drives
  • Graphic Cards
  • DVD Players
  • DRAM Modules
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Set Top Box
  • Smart Phones
  • Printers
  • Personal Computers
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
  • Supports Standard, Fast and Fast-Plus I2C Protocol
  • 1.7 V to 5.5 V Supply Voltage Range
  • 32-Byte Page Write Buffer
  • Hardware Write Protection for entire memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS technology
  • 1,000,000 program/erase cycles
  • 100 year data retention
  • PDIP, SOIC, TSSOP, TDFN, UDFN 8-lead, and TSOP 5-lead Packages
  • This Device is PbFree, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT24C32BAC4CTR

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-4

1

260

DSFTP

5000

N

Serial

32 kb

4k x 8

I2C

1000

400

1.7

5.5

1

0.6

-40

85

$0.1596

More Details

Show More

1-25 of 25

Products per page

Jump to :