Product Description
The CAT24C256 is a 256-kb Serial CMOS EEPROM, internally organized as 512 pages of 64 bytes each, for a total of 32,768 bytes of 8 bits each.
It features a 64-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I
2C protocol.
Write operations can be inhibited by taking the WP pin High (this protects the entire memory).
External address pins make it possible to address up to eight CAT24C256 devices on the same bus.
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
|
Features |
| |
|
-
Supports Standard, Fast and Fast-Plus I2C Protocol
|
-
1.8 V to 5.5 V Supply Voltage Range
|
-
64-Byte Page Write Buffer
|
-
Hardware Write Protection for Entire Memory
|
-
Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
|
-
Low Power CMOS Technology
|
-
1,000,000 program/erase cycles
|
|
|
-
Industrial temperature range
|
-
Industrial and Extended Temperature Range
|
-
PDIP, SOIC, TSSOP, MSOP 8-Lead and TDFN, UDFN 8-Pad Packages
|
-
This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
|
|
Applications |
- Alarm Systems
- Audio Players
- Automotive Systems
- Cable Modems
- CDRW
- Cellular Phones
- Cordless Phones
- CRT/LCD Monitors
- Digital Still Cameras
- DRAM Modules
- DVD Players
- Graphic Cards
- Hard Disk Drives
- Health Meters
- Industrial Controls
- Internet Phone Handsets
- Memory Modules
- Notebook PC
- Personal Computers
- Printers
- Set Top Box
- Smart Phones
- TV
- Telecommunications
- Two Way Radios
- Video Games
- Video Tape Recorder
- Vending Machines
- Wireless LANs
|