feedback
Rate this webpage

Need
Support?


CAT24C164: 16-kb Serial EEPROM Memory, Cascadable

Overview
Specifications
Datasheet: 16-kb Serial EEPROM, Cascadable
Rev. 2 (163.0kB)
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The CAT24C164 is a 16-kb CMOS cascadable Serial EEPROM device organized internally as 128 pages of 16 bytes each, for a total of 2048x8 bits. The device supports both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

External address pins make it possible to address up to eight CAT24C164 devices on the same bus.
Features
 
  • Supports Standard and Fast I2C Protocol
  • 1.8 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for entire memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low power CMOS technology
  • 1,000,000 program/erase cycles
  • 100 year data retention
  • Industrial temperature range
  • RoHS-compliant 8-lead PDIP, SOIC, TSSOP and 8-pad TDFN packages.
Applications
  • Alarm Systems
  • Audio Players
  • Automotive Systems
  • Cable Modems
  • CDRW
  • Cellular Phones
  • Cordless Phones
  • CRT/LCD Monitors
  • Digital Still Cameras
  • DRAM Modules
  • DVD Players
  • Graphic Cards
  • Hard Disk Drives
  • Health Meters
  • Industrial Controls
  • Internet Phone Handsets
  • Memory Modules
  • Notebook PC
  • Personal Computers
  • Printers
  • Set Top Box
  • Smart Phones
  • TV
  • Telecommunications
  • Two Way Radios
  • Video Games
  • Video Tape Recorder
  • Vending Machines
  • Wireless LANs
Technical Documentation & Design Resources
Software (2) Package Drawings (4)
Simulation Models (13) Evaluation Board Documents (1)
Data Sheets (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT24C164LI-G Active, Not Rec
Pb-free
Halide free
16-kb Serial EEPROM Memory, Cascadable PDIP-8 646AA NA Tube 50 $0.5267
CAT24C164VP2IGT3 Last Shipments
Pb-free
Halide free
16-kb Serial EEPROM Memory, Cascadable TDFN-8 511AK 1 Tape and Reel 3000  
CAT24C164WI-GT3 Active
Pb-free
Halide free
16-kb Serial EEPROM Memory, Cascadable SOIC-8 751BD 1 Tape and Reel 3000 $0.5067
CAT24C164YI-GT3 Active
Pb-free
Halide free
16-kb Serial EEPROM Memory, Cascadable TSSOP-8 948AL 1 Tape and Reel 3000 $0.5067
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 14,700
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 9,000
Datasheet: 16-kb Serial EEPROM, Cascadable
Rev. 2 (163.0kB)
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     16-kb Serial EEPROM Memory, Cascadable   Serial   16 kb   2k x 8   I2C   400   -   1.8   5.5   1   1   -40   85   SOIC-8 
 Pb-free 
 Halide free 
 Active     16-kb Serial EEPROM Memory, Cascadable   Serial   16 kb   2k x 8   I2C   400   -   1.8   5.5   1   1   -40   85   TSSOP-8 
Previously Viewed Products
Clear List