feedback
Rate this webpage

Need
Support?


CAT24AA16: 16 kb I2C Serial EEPROM Memory

Overview
Specifications
Datasheet: 16-Kb I2C CMOS Serial EEPROM
Rev. 1 (156.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The CAT24AA16 is a 16-Kb CMOS Serial EEPROM device internally organized as 2048x8 bits.

The device features a 16-byte page write buffer and supports 100 kHz, 400 kHz and 1 MHz I2C protocols.

Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.
Features
 
  • Standard and Fast I2C Protocol Compatible
  • Supports 1 MHz Clock Frequency
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • This Device is Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Technical Documentation & Design Resources
Software (2) Package Drawings (2)
Data Sheets (1) Evaluation Board Documents (1)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
EASYPRO1GEVB Active
Serial EEPROM Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 1
Digikey (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
CAT24AA16TDI-GT3 Active
Pb-free
Halide free
16 kb I2C Serial EEPROM Memory TSOT-23-5 419AE 1 Tape and Reel 3000 $0.2133
CAT24AA16WI-GT3 Last Shipments
Pb-free
Halide free
16 kb I2C Serial EEPROM Memory SOIC-8 751BD 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
ON Semiconductor   (2015-07-08) : 110,512
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 16-Kb I2C CMOS Serial EEPROM
Rev. 1 (156.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Type Density Organization Data Transmission Standard fcycle Max (kHz) tACC Max ns VCC Min (V) VCC Max (V) Istandby Max (µA) Iact Max (mA) T Min (°C) T Max (°C) Package Type
 Pb-free 
 Halide free 
 Active     16 kb I2C Serial EEPROM Memory   Serial   16 kb   2k x 8   I2C   1000   -   1.7   5.5   1   1   -40   85   TSOT-23-5 
Previously Viewed Products
Clear List