Product Description
The CAT24AA08 is an 8-kb CMOS Serial EEPROM device internally organized as 1024x8 bits. It features a 16-byte page write buffer and supports 100 kHz, 400 kHz and 1 MHz I
2C protocols.
In contrast to the CAT24C04/24C08, the CAT24AA04/24AA08 have no external address pins, and are therefore suitable in applications that require a single CAT24AA04/08 on the I
2C bus.
|
Features |
| |
|
-
Standard and Fast I2C Protocol Compatible
|
-
Supports 1MHz Clock Frequency
|
-
1.7 V to 5.5 V Supply Voltage Range
|
-
16-Byte Page Write Buffer
|
-
Hardware Write Protection for Entire Memory
|
-
Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
|
-
Low Power CMOS Technology
|
-
1,000,000 Program/Erase Cycles
|
|
|
-
Industrial Temperature Range
|
-
TSOT-23 5-lead and SOIC 8-lead Packages
|
-
These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
|