EEPROM Serial 8-Kb I2C

Favorite

Overview

The CAT24AA08 is an 8-kb CMOS Serial EEPROM device internally organized as 1024x8 bits. It features a 16-byte page write buffer and supports 100 kHz, 400 kHz and 1 MHz I2C protocols.
In contrast to the CAT24C04/24C08, the CAT24AA04/24AA08 have no external address pins, and are therefore suitable in applications that require a single CAT24AA04/08 on the I2C bus.

  • Standard and Fast I2C Protocol Compatible
  • Supports 1MHz Clock Frequency
  • 1.7 V to 5.5 V Supply Voltage Range
  • 16-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial Temperature Range
  • TSOT-23 5-lead and SOIC 8-lead Packages
  • These Devices are Pb-Free, Halogen Free/BFR Free, and RoHS Compliant
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
Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT24AA08TDI-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOT-23-5

1

260

REEL

3000

N

Serial

8 kb

1k x 8

I2C

1000

-

1.7

5.5

1

1

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :