Product Description
The CAT24AA01 is a 1-kb CMOS Serial EEPROM device internally organized as 128x8 bits.
This device features a 16-byte page write buffer and support the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I
2C protocols.
In contrast to the CAT24C01, the CAT24AA01 has no external address pins, and is therefore suitable in applications that require a single CAT24AA01 on the I
2C bus.
|
Features |
| |
|
-
Supports Standard and Fast I2C Protocol
|
-
1.7 V to 5.5 V Supply Voltage Range
|
-
16-Byte Page Write Buffer
|
-
Hardware Write Protection for entire memory
|
-
Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
|
-
Low power CMOS technology
|
-
1,000,000 program/erase cycles
|
|
|
-
Industrial temperature range
|
-
These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
|