256 bit NV CMOS Static RAM Memory

Favorite

Overview

The CAT22C10 NVRAM is a 256-bit nonvolatile memory organized as 64 words x 4 bits. The high speed Static RAM array is bit for bit backed up by a nonvolatile EEPROM array which allows for easy transfer of data from RAM array to EEPROM (STORE) and from EEPROM to RAM (RECALL). STORE operations are completed in 10 ms max. and RECALL operations typically within 1.5 µs. The CAT22C10 features unlimited RAM write operations either through external RAM writes or internal recalls from EEPROM. Internal false store protection circuitry prohibits STORE operations when VCC is less than 3.0 V.
CAT22C10 is manufactured using ON Semiconductor's advanced CMOS floating gate technology. It is designed to endure 100,000 program/erase cycles (EEPROM) and has a data retention of 10 years. The device is available in JEDEC approved 18-lead plastic DIP and 16-lead SOIC packages.

  • Automotive Systems
  • Communications Systems
  • Computer Systems
  • Consumer Systems
  • Industrial Systems
  • Single 5.0 V Supply
  • Fast RAM Access Times:
    –200ns
    –300ns
  • Infinite EEPROM to RAM Recall
  • CMOS and TTL Compatible I/O
  • Power Up/Down Protection
  • 100,000 Program/Erase Cycles (E2PROM)
  • Low CMOS Power Consumption:
    Active: 40 mA Max.
    Standby: 30 A Max
  • JEDEC Standard Pinouts: 18-lead DIP and 16-lead SOIC
  • 10 Year Data Retention
  • Commercial, Industrial and Automotive Temperature Ranges
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :