EEPROM Serial 2-Kb CPU Supervisor

Favorite

Overview

The CAT1024 is a complete memory and supervisory solution for microcontroller-based systems. A EEPROM Serial 2-Kb CPU Supervisor and a system power supervisor with brown-out protection are integrated together in low power CMOS technology. Memory interface is via a 400 kHz I²C bus.
The CAT1024 provides a precision VCC sense circuit, but has only a RESET output and does not have a Write Protect input.
The power supply monitor and reset circuit protect memory and system controllers during power up/down and against brownout conditions. Five reset threshold voltages support 5.0 V, 3.3 V and 3.0 V systems. If power supply voltages are out of tolerance reset signals become active, preventing the system microcontroller, ASIC or peripherals from operating. Reset signals become inactive typically 200 ms after the supply voltage exceeds the reset threshold level. With both active high and low reset signals, interface to microcontrollers and other ICs is simple. In addition, the RESET pin or a separate input, MR, can be used as an input for push-button manual reset capability.
The CAT1024 memory features a 16-byte page. In addition, hardware data protection is provided by a VCC sense circuit that prevents writes to memory whenever VCC falls below the reset threshold or until VCC reaches the reset threshold during power up.
Available packages include an 8-pin DIP, 8-pin SOIC, 8-pin TSSOP, 8-pin TDFN and 8-pin MSOP. The TDFN package thickness is 0.8 mm maximum. TDFN footprint is 3 x 3 mm.

  • Industrial control
  • Medical systems
  • Printers
  • Mass storage
  • Precision power supply voltage monitor
    5.0 V, 3.3 V and 3.0 V systems
    Five threshold voltage options
  • Active high or low reset
    — Valid reset guaranteed at VCC = 1V
  • 400 kHz I²C bus
  • 3.0 V to 5.5 V operation
  • Low power CMOS technology
  • 16-Byte page write buffer
  • Built-in inadvertent write protection
  • 1,000,000 Program/Erase cycles
  • Manual reset input
  • 100 year data retention
  • 8-pin DIP, SOIC, TSSOP, MSOP &
    TDFN (3x3mm foot print) packages
  • Industrial and extended temperature ranges

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Density

Organization

Data Transmission Standard

fcycle Max (kHz)

tACC Max ns

VCC Min (V)

VCC Max (V)

Istandby Max (µA)

Iact Max (mA)

T Min (°C)

T Max (°C)

Reference Price

CAT1024WI-25-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024WI-28-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024WI-30-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024WI-42-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024WI-45-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024YI-25-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024YI-28-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024YI-30-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024YI-42-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

CAT1024YI-45-GT3

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

3000

N

Serial

2 kb

256 x 8

I2C

400

900

2.7

5.5

40

3

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :