feedback
Rate this webpage

Need
Support?


LC88F83B0A: 16-bit LCD Microcontroller with 128K-byte Flash ROM and 4240-byte RAM

Overview
Specifications
Datasheet: 16-bit LCD Microcontroller with Integrated 128K-byte FROM and 4240-byte RAM
Rev. 0 (171.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The LC88F83B0A is a 16-bit microcontroller, centered around an Xstormy16 CPU, integrates on a single chip a number of hardware features such as 32-bit program counter, 16 bits by 16 general purpose register, 4096 byte RAM, LCD display dedicated RAM, LCD dot matrix driver, on-chip debugging function, programmable timer, a base timer serving as a time-of-day clock, a synchronous SIO interface with automatic transmission capability, an asynchronous SIO (UART) interface, a 12-/8-bit resolution 4-channel AD converter, and a 12-source 11-vector interrupt feature.
Features
 
  • Flash ROM: 128K x 8bits
  • RAM: 4240 x 8bits (4096 x 8bit for data, 72 x 16bit for display)
  • LCD Display: 64 segment 16 common/72 segment 8 common (1/4 bias)
Technical Documentation & Design Resources
Software (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
C88F83B0AU-TC-H Active, Not Rec
Pb-free
Halide free
16-bit LCD Microcontroller with 128K-byte Flash ROM and 4240-byte RAM TQFP-120 932AZ 4 Tray JEDEC 450 $5.3332
LC88F83B0AUC-X1 Active
Pb-free
16-bit LCD Microcontroller with 128K-byte Flash ROM and 4240-byte RAM Bare Die NA WFLPK 1 $2.0
LC88F83B0AUTF-2H Active
Pb-free
Halide free
16-bit LCD Microcontroller with 128K-byte Flash ROM and 4240-byte RAM TQFP-120 932AZ 3 Tray JEDEC 90 $5.0665
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
Datasheet: 16-bit LCD Microcontroller with Integrated 128K-byte FROM and 4240-byte RAM
Rev. 0 (171.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Bits ROM (bits) RAM (bits) Bus Cycle Time Min (µs) Instruction Cycle Time Min (µs) Interrupts IO Ports ADC PWM Outputs Timers USB LCD Controller/ Driver VDD Min (V) VDD Max (V) Package Type
 Pb-free   Active     16-bit LCD Microcontroller with 128K-byte Flash ROM and 4240-byte RAM   16   128K x 8 (Flash)   4096 x 8     0.25   12 sources, 11 vector address   36   12/8-bit x 4 channel   0   16-bit x 5     72 or 64 segments   2.3   5.5   Bare Die 
 Pb-free 
 Halide free 
 Active     16-bit LCD Microcontroller with 128K-byte Flash ROM and 4240-byte RAM   16   128K x 8 (Flash)   4096 x 8     0.25   12 sources, 11 vector address   36   12/8-bit x 4 channel   3   16-bit x 5     64 segments, 16commons   2.3   5.5   TQFP-120 
Previously Viewed Products
Clear List

Associated Products
  Do you also need Voltage Supervisors?