Zener Voltage Regulators

Favorite

Overview

This series of Zener diodes is offered in the convenient, surfacemount plastic SOT−23 package. These devices are designed to providevoltage regulation with minimum space requirement. They are wellsuited for applications such as cellular phones, hand held portables,and high density PC boards.

  • 250 mW Rating on FR−4 or FR−5 Board
  • Zener Breakdown Voltage Range − 2.4 V to 75 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Tight Tolerance Series Available (See Page 4)
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :