Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

BZG03C15: Transient Voltage Suppressor, Surge Rated, 600 Watt

Product Description
The SMA series is supplied in ON Semiconductor?s exclusive,
cost-effective, highly reliable Surmetic package and is ideally
suited for use in communication systems, automotive, numerical
controls, process controls, medical equipment, business machines,
power supplies and many other industrial/consumer applications.
This new line of 1.5 watt Zener diodes offers the following
advantages:
Features
 
  • Standard Zener Breakdown Voltage − 15 V to 150 V
  • Peak Power 600 Watts @ 100 ms
  • ESD Rating of Class 3 (> 16 KV) per Human Body Model
  • Response Time is Typically < 1.0 ns
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Slide or Bottom Circuit Board Mounting
  • Pb-Free Packages are Available
Selected Electrical Specifications

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, Surge Rated, 600 Watt   Unidirectional   15   600   11   1   21.5   SMA-2 
Package Availability
Type
PB free
Standard
SMA-2 x