feedback
Rate this webpage

Need
Support?


BYV32: 200 V, 16 A Ultrafast Rectifier

Overview
Specifications
Packages
Datasheet: Switch-mode Power Rectifier
Rev. 5 (91kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
Features
 
  • Ultrafast 35 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Popular TO-220 Package
  • Epoxy Meets UL94, VO @ 1/8 inch
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150°C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BYV32-200G Active
Pb-free
200 V, 16 A Ultrafast Rectifier TO-220-3 221A-09 NA Tube 50 $0.46
BYV32-200 Last Shipments
200 V, 16 A Ultrafast Rectifier TO-220-3 221A-09 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 14:23:24 MST 2015) : 680
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Switch-mode Power Rectifier
Rev. 5 (91kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 Pb-free   Active     200 V, 16 A Ultrafast Rectifier   Ultrafast   16   35   200   0.85   100   0.05   TO-220-3 
Previously Viewed Products
Clear List