Single N-Channel Small Signal MOSFET 100V, 170mA, 6Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 100V, 170mA, 6 Ohm, Single N-Channel, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Infotainment applications.
  • AEC Qualified
  • PPAP Capable
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BVSS123LT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

100

6000

N-Channel

Single

20

2.6

0.17

0.225

-

-

-

-

20

$0.0816

More Details

Show More

1-25 of 25

Products per page

Jump to :