N-Channel Power MOSFET 50V, 30A, 40mΩ

Favorite

Overview

This is an N-Channel enhancement mode silicon gate power MOSFET designed for applications such asswitching regulators, switching converters, motor drivers,relay drivers and drivers for high power bipolar switchingtransistors requiring high speed and low gate drive power.This type can be operated directly from integrated circuits.Formerly developmental type TA9771.

  • TBA
  • 30A, 50V
  • RDS(ON)= 0.040Ω
  • SOA is Power Dissipation Limited
  • Nanosecond Switching Speeds
  • Linear Transfer Characteristics
  • High Input Impedance
  • Majority Carrier Device
  • Related Literature- TB334 “Guidelines for Soldering Surface Mount Components to PC Boards”
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BUZ11-NR4941

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

50

40

N-Channel

Single

±20

2

30

75

-

-

-

7

1500

$0.4583

More Details

Show More

1-25 of 25

Products per page

Jump to :