NPN Bipolar Power Transistor

Favorite

Overview

The BUL45D2 is state-of-art High Speed High gain BIPolar transistor (H2BIP). High dynamic characteristics and lot to lot minimum spread 150 ns on storage time) make it ideally suitable for light ballast applications. Therefore, there is no need to guarantee an hFE window.

  • Low Base Drive Requirement
  • High Peak DC Current Gain (55 Typical) @ IC = 100 mA
  • Extremely Low Storage Time Min/Max Guarantees
    Due to the H2BIP Structure which Minimizes the Spread
  • Integrated Collector-Emitter Free Wheeling Diode
  • Fully Characterized and Guaranteed Dynamic VCE(sat)
  • "6 Sigma" Process Providing Tight and Reproductible Parameter Spreads
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUL45D2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

0.8

5

400

-

-

-

-

22

-

-

75

Price N/A

More Details

BUL45D2G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

NPN

General Purpose

0.8

5

400

700

12

0.8

-

22

-

-

75

$0.9249

More Details

Show More

1-25 of 25

Products per page

Jump to :