5.0 A, 400 V NPN Bipolar Power Transistor

Favorite

Overview

The 5 A, 400 V NPN Bipolar Power Transistor is designed for use in electronic ballast (light ballast) and in Switchmode P supplies up to 50 Watts.

  • Improved Efficiency Due to:
    Fast Switching:
    tfi = 100 ns (typ) and
    tsi = 3.2ms (typ) @ IC = 2.0 A,
    IB1 = IB2 = 0.4 A
  • Full Characterization at 125°C
  • Tight Parametric Distributions Consistent Lot-to-Lot
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUL45

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

75

Price N/A

More Details

BUL45G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

400

-

-

-

-

14

34

-

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :