NPN, Silicon Plastic Transistor

Favorite

Overview

The BUH51 has an application specific state-of-art die designed for u 50 Watts Halogen electronic transformers.

This power transistor is specifically designed to sustain the large inrush current during either the start-up conditions or under a short circuit across the load.

This High voltage/High speed product exhibits the following main features:

  • Improved Efficiency Due to the Low Base Drive Requirements: High and Flat DC Current Gain hFE Fast Switching
  • Robustness Thanks to the Technology Developed to Manufacture this Device
  • Motorola "6 SIGMA" Philosophy Providing Tight and Reproducible Parametric Distributions
  • This device is available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BUH51

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

-

-

-

-

-

-

-

8

-

23

50

Price N/A

More Details

BUH51G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

-

-

500

-

-

-

-

8

-

23

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :