Power 7A 150V DEF NPN

Favorite

Overview

This Bipolar Power Transistor is a voltage, high speed transistor for horizontal deflection output stages of TVs and CRTs.

  • High Voltage: VCEV = 330 or 400 V
  • Fast Switching Speed: tf = 750 ns (max)
  • Low Saturation Voltage: VCE(sat) = 1 V (max) @ 5 A
  • Packaged in Compact JEDEC TO-220AB
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BU407G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

-

General Purpose

-

-

-

-

-

-

-

30

-

10

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :