feedback
Rate this webpage

Need
Support?


BTA16-50MA: Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS)

Overview
Specifications
Packages
Datasheet: Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS)
Rev. 1 (109.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.
Features   Benefits
     
  • Blocking Voltage to 800 V
 
  • Low leakage at high voltage
  • On-State Current Rating of 16 A RMS at 80°C
   
  • Uniform Gate Trigger Currents in Three Quadrants
   
  • High Immunity to dV/dt 1500 V/µs minimum at 125°C
   
  • Minimizes Snubber Networks for Protection
   
  • Industry Standard TO-220AB Package
   
  • High Commutating dI/dt 4.0 A/ms minimum at 125°C
   
  • Internally Isolated (2500 VRMS)
   
  • These are PbFree Devices
   
  • UL Registered - File #E69369
   
Applications   End Products
  • AC Motor control
 
  • White goods
Technical Documentation & Design Resources
Application Notes (8) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BTA16-600BW3G Active
Pb-free
Halide free
Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS), 600 V TO-220-3 221A-07 NA Tube 50 $0.72
BTA16-800BW3G Active
Pb-free
Halide free
Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS), 800 V TO-220-3 221A-07 NA Tube 50 $0.72
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (2016-05-05 12:56) : 94
Digikey   (2016-05-05 00:00) : <1K
Mouser   (2016-05-05 00:00) : <1K
ON Semiconductor   (2016-05-04 00:00) : 5,250
PandS   (2016-05-05 00:00) : <100
Market Leadtime (weeks) : 17 to 20
Arrow   (2016-05-05 12:56) : 30
Chip1Stop   (2016-05-05 00:00) : <1K
Digikey   (2016-05-05 00:00) : <1K
Datasheet: Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS)
Rev. 1 (109.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
Pb-free
Halide free
 Active     Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS), 600 V 
16
600
170
50
TO-220-3
Pb-free
Halide free
 Active     Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS), 800 V 
16
800
170
50
TO-220-3
Datasheet: Triac, 3 Quadrant Internally Isolated, 50 mA IGT, 16 A IT(RMS)
Rev. 1 (109.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
221A-07   
Packages
Previously Viewed Products
Clear List