NPN Bipolar Transistor

Overview

This NPN Bipolar Transistor is designed for general purpose VHF/UHF applications and is housed in the SOT-23 surface mount package. This device is ideal for low-power surface mount applications.

  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BSV52L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BSV52LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

NPN

General Purpose

0.4

0.1

12

-

-

-

-

40

120

400

0.225

Price N/A

More Details

BSV52LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

NPN

General Purpose

0.4

0.1

12

20

-

0.7

-

40

120

400

0.225

2.90 x 2.40 x 1.00

$0.0377

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.