NPN Bipolar Small Signal Transistor

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SOT-23 package, which is designed for lower power surface mount applications.

  • The SOT-23 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BSP52T1 to order the 7 inch/1000 unit reel Use BSP52T3 to order the 13 inch/4000 unit reel
  • PNP Complement is BSP62T1
  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BSS64LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

-

General Purpose

0.2

0.1

80

-

-

-

-

20

-

60

0.225

Price N/A

More Details

BSS64LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

NPN

General Purpose

0.2

0.1

80

120

5

-

-

20

-

60

0.225

$0.0223

More Details

Show More

1-25 of 25

Products per page

Jump to :