N-Channel Logic Level Enhancement Mode Field Effect Transistor 60V, 220mA, 3.5Ω

Favorite

Overview

These N-Channel enhancement mode field effect tran sistors are produced using ON Semiconductor’s proprietary, high cell density, DMOS technology. These products have been designed to minimize on-state resistance while pro vide rugged, reliable, and fast switching perfor mance.These products are particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and otherswitching applications.

  • General Low Voltage and Low Current Application
  • Small Servo Motor Control
  • Power MOSFET Gate Drivers
  • General Switching Applications
  • 0.22 A, 50 V
     RDS(ON) = 3.5Ω @ VGS = 10 V
     RDS(ON) = 6.0Ω @ VGS = 4.5 V
  • High density cell design for extremely low RDS(ON)
  • Rugged and Reliable
  • Compact industry standard SOT-23 surface mount package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BSS138-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

60

3500

N-Channel

Single

±20

1.5

0.22

0.36

-

6000

-

2.4

27

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :