N-Channel Logic Level Enhancement Mode Field Effect Transistor 100V, 170 mA, 6Ω

Favorite

Overview

This N-Channel enhancement mode MOSFET is produced using a proprietary, high cell density, DMOS technology. This product has been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance.The BSS123 is particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and other switching applications.

  • This product is general usage and suitable for many different applications.
  • Small Servo Motor Control
  • Power MOSFET gate drivers
  • 0.17 A, 100 V
     RDS(ON) = 6 Ω @ VGS = 10 V
     RDS(ON) = 10 Ω @ VGS = 4.5 V
  • High Density Cell Design for Extremely Low RDS(ON)
  • Rugged and Reliable
  • Compact Industry Standard SOT-23 Surface Mount Package
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BSS123

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

100

6000

N-Channel

Single

±20

2

0.17

0.36

-

10000

-

1.8

73

$0.0432

More Details

BSS123-F169

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

100

6000

N-Channel

Single

±20

2

0.17

0.36

-

10000

-

-

73

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :