High Voltage PNP Bipolar Transistor

Favorite

Overview

This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-223 package, which is designed for low power surface mount applications.

  • Pb-Free Package is Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BSP16T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

235

REEL

1000

N

-

General Purpose

2

0.1

300

-

-

-

-

30

120

15

1.5

Price N/A

More Details

BSP16T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

PNP

General Purpose

2

0.1

300

350

6

-

-

30

120

15

1.5

$0.1152

More Details

Show More

1-25 of 25

Products per page

Jump to :