N-Channel Enhancement Mode Field Effect Transistor 60V, 400mA, 2Ω

Favorite

Overview

This N-Channel enhancement mode MOSFET is produced using a proprietary, high cell density, DMOS technology. This product has been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance. It can be used in most applications requiring up to 500 mA DC. This product is particularly suited for low voltage, low current applications such as small servo motor control, power MOSFET gate drivers, and other switching applications.

  • This product is general usage and suitable for many different applications.
  • Power MOSFET Gate Drivers
  • Servo Motor Control
  • 400 mA, 60 V. RDS(ON) = 2 Ω @ VGS = 10 V.
  • High density cell design for extremely low RDS(ON).
  • Voltage controlled small signal switch.
  • Rugged and reliable.
  • High saturation current capability.
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

BS270

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

N-Channel

PowerTrench® T1

TO-92

Small Signal

Standard

0

Single

0

60

2000

±20

2.5

0.4

0.625

-

-

-

0.6

20

-

-

11

4

$0.1041

More Details

BS270-D74Z

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

N-Channel

PowerTrench® T1

TO-92

Small Signal

Standard

0

Single

0

60

2000

±20

2.5

0.4

0.625

-

-

-

0.6

20

-

-

11

4

$0.0921

More Details

Show More

1-25 of 25

Products per page

Jump to :