Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

BFL4001: N-Channel Power MOSFET, 900V, 6.5A, 2.7Ω, TO-220F-3FS

Product Description
BFL4001 is an N-Channel Power MOSFET, 900V, 6.5A, 2.7Ω, TO-220F-3FS for general purpose switching applications.
Features
 
  • ON-resistance RDS(on) = 2.1Ω (typ)
  • Input capacitance Ciss = 850pF (typ)
  • 10V drive
Selected Electrical Specifications

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free   Active     N-Channel Power MOSFET, 900V, 6.5A, 2.7Ω, TO-220F-3FS   N-Channel   Single   900   30   4   4.1   2       2700     44       850   130   43   TO-220F-3FS 
Package Availability
Type
PB free
Standard
TO-220F-3FS x