NPN Epitaxial Silicon Darlington Bipolar Transistor

Favorite

Overview

NPN Epitaxial Silicon Darlington Bipolar Transistor

  • This product is general usage and suitable for many different applications.
  • Hammer Drivers
  • Audio Amplifiers
  • High current applications
  • Power Darlington Bipolar Transistor
  • Complement to BDW23, BDW23A, BDW23B and BDW23C respectively
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

BDW93C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

NPN

12

100

2 V

0.75

20

-

Price N/A

More Details

BDW93CTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

12

100

2 V

0.75

20

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :