15 A, 100 V NPN Darlington Bipolar Power Transistor

Favorite

Overview

This series of plastic, medium-power NPN and PNP Darlington transistors are designed for general purpose and low speed switching applications. The BDW42, BDW46 and BDW47 are complementary devices.

  • High DC Current Gain - hFE = 2500 (typ.) @ IC = 5.0 Adc.
  • Collector Emitter Sustaining Voltage @ 30 mAdc:
    VCEO(sus) = 80 Vdc (min.) BDW46
    VCEO(sus) = 100 Vdc (min.) - BDW42/BDW47
  • Low Collector Emitter Saturation Voltage
    VCE(sat) = 2.0 Vdc (max.) @ IC = 5.0 Adc
    VCE(sat) = 3.0 Vdc (max.) @ IC = 10.0 Adc
  • Monolithic Construction with Built-In Base Emitter Shunt resistors
  • TO-220AB Compact Package
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

BDW42

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

15

100

2

1

-

4

Price N/A

More Details

BDW42G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

15

100

2

1

-

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :