High Power PNP BipolarTransistor

Favorite

Overview

The High Power NPN Bipolar Power Transistor is designed for use in high power audio amplifiers utilizing complementary or quasi complementary circuits.

  • DC Current Gain - hFE = 30 (Min) @ IC = 2.0 Adc
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD810

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

1.1

10

80

-

-

-

-

30

-

1.5

90

Price N/A

More Details

BD810G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

PNP

General Purpose

1.1

10

80

80

5

-

1.6

30

-

1.5

90

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :