Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

BD809: High Power NPN Bipolar Transistor

Product Description
The High Power NPN Bipolar Power Transistor is designed for use in high power audio amplifiers utilizing complementary or quasi complementary circuits.
Features
 
  • DC Current Gain - hFE = 30 (Min) @ IC = 2.0 Adc
  • Pb-Free Packages are Available
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     High Power NPN Bipolar Transistor   NPN   10   80   30   -   1.5   90   TO-220-3 
Package Availability
Type
PB free
Standard
TO-220-3 x x